TDA38820
Overview
OptiMOS™ IPOL 20 A Single Output High Efficiency Buck Regulator
The TDA38820 OptiMOSTM IPOL is an easy-to-use, fully integrated DC-DC buck regulator. It uses a fast Constant-On-Time (COT) control scheme, which simplifies the design effort and achieves fast control response. The onboard PWM controller and OptiMOS™ 5 MOSFETs with integrated bootstrap diode make the TDA38820 a small footprint solution, providing high-efficiency power delivery.
Summary of Features
- Wide input voltage range from 2.0 V to 17 V
- Precision reference voltage (0.6 V +/- 0.5%)
- Compensation free enhanced COT engine
- Optional forced continuous conduction mode and diode emulation for enhanced light load efficiency
- Programmable switching frequency from 600 kHz to 2 MHz
- Selectable soft-start time
- Enhanced pre-bias start-up
- Selectable OCP limit
- Enable input with voltage monitoring capability
- Power Good output
- Thermal shut down
- Operating temp: -40 °C < Tj < 125 °C
- Small size: 4 mm x 5 mm PQFN
- Halogen-free and RoHS2 compliant with exemption 7a
Benefits
- Easy to use fast Constant On-Time PWM Engine
- High efficiency
- Accurate output voltage regulation
- Superior transient response
- Low BOM
Potential Applications
- Server applications
- Storage applications
- Telecom and Datacom applications
- Distributed Point-of-Load power architectures
- Artificial intelligence
Support